Busbar Adapter 45A With Cables, WO60


Busbar Adapter 45A With Cables, WO60
Busbar adapter 45 A. With two adjustable mounting rails. The upper section is removable and has pre-fitted cables.
Industry Standards
UL
CSA
GL
Details
Benefits
Resources
Features
- Description: Busbar adapter 45 A. With two adjustable mounting rails. With removable upper section and leads (10 mm²).
- Rated voltage: 690 V
- Rated current: 45 A
- For busbars: 12, 15, 20, 25, 30 × 5, 10
- Power dissipation at 80% load: 3.5 W
- Poles: 3-pole
- Dimensions: 54 × 200 × 75 mm
- Pack quantity: 1 pc.
- Approvals: CSA, UL, GL
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.