Aluminium Plinth, PFAL


Aluminium Plinth, PFAL
This aluminium plinth allows for cabling without any restrictions. Installing cables is made easy as the plinth creates extra space underneath the enclosure.
Details
Benefits
Resources
Features
- Description: Aluminium plinth allows cabling without any restrictions. The plinth consists of two lateral profiles with removable front and rear plates.
- Material: Aluminium AlMg3. Profiles: 3 mm and panels 2 mm.
- Finish: RAL 7035 polyester powder coated.
- Pack quantity: 1 plinth with mounting material.
Specifications
Material | Aluminum |
Color | Light Gray |
Color Code | RAL 7035 |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.