Skip to main content

Please Select Your Country/Language Preferences

Aluminium bottom plates Hover to magnify image or click to enlarge

Aluminium Bottom Plates, CBPA

This bottom plate ensures that the enclosure's protection degree is maintained. It can be easily removed and machined to allow for the installation of cables.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 0.08in
Thickness 2mm
Material Aluminum
Color Light Gray
Color Code RAL 7035
Data Copied
Metric   |   Imperial
Benefits
Resources Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.