Skip to main content
Please Select Your Country/Language Preferences

PH34607.jpg image Hover to magnify image or click to enlarge

CPI Grounding and Bonding Braid, Stainless Steel

High-quality CPI stainless steel grounding and bonding braids can be installed in extremely corrosive environments, like offshore applications or coastal applications. The full range of CPI braids are ideal for applications using stainless steel pipe or tanks, like the food and beverage industry, building industry, transportation, oil and chemical industry.

nVent ERIFLEX offers 316L stainless steel braids and lugs, one of the highest resistant stainless steel options on the market. Our proprietary manufacturing process has been optimized to provide the best braiding, crimping, cutting and punching.

Read more Read less
  • RoHS
  • cUL
  • UL
  • Bureau Veritas
  • CE, ERIFLEX CPI
  • ABS
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Complies With IEC® 60439.1;IEC® 61439.1
Material Stainless Steel 316L (EN 1.4404)
Certification Details UL® 467
Data Copied
Metric   |   Imperial

Diagrams

Application images Resources Video
nVent ERIFLEX Marine and Offshore Market

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy