Fast Fuel Sensor Probe with Leader Cable and Metal Connector
Hover to magnify image or click to enlarge
Fast Fuel Sensor Probe with Leader Cable and Metal Connector
nVent RAYCHEM TraceTek TT-FFS fast fuel sensor is a range of fast acting probes (100 mm and 250 mm) designed to detect hydrocarbon fuel floating on water, spreading on a flat surface or collecting in a sump. The probe ignores water, but detects a thin film of fuel floating on the surface. Often used for indoor back-up generator and fuel supply monitoring.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Fast response to small amount of fuel, resets for multiple uses
- Simple and fast to install, suitable for installation in CID1 (Zone 0) with appropriate safety barrier (small, lightweight, easily tested)
- Easy to design, compatible with all nVent RAYCHEM TraceTek alarm and locating modules: intermix up to 3 FFS probes with TT5000 sensor cable, for hybrid cable and probe systems
Specifications
| Model | Fast Fuel Sensor |
| Detection | Fuel |
| Detection Method | Raychem Conductive-Polymer Technology |
| Operating Temperature | −40 to 85 °C |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.