Distribution Blocks and Power Terminals | nVent ERIFLEX
Intuitively designed, easy to inspect and install
nVent ERIFLEX offers a range of compact power blocks as well as single-, two- and four-pole distribution blocks.
These easy-to-assemble blocks allow visual inspection for confirming connections to a wide range of conductors. Additionally, a complete and unique range extension allows nVent ERIFLEX to offer a robust product line. Also, our complete range of assembly support products are available for easy fastening to DIN rails or steel sheet.
Benefits:
- Directly connect nVent ERIFLEX Flexibar on line side
 - Tinned copper or tinned aluminum block allows for copper or aluminum conductor connections
 - Screw-retaining cover is hinged and removable
 - Easily clips onto DIN rail or mounts to panel with screws
 - 95% fill ratio
 - Halogen-free
 - RoHS-compliant
 - IP 20 for electrician safety
 - Stackable
 - Compact footprint
 
In addition, nVent ERIFLEX offers a wide selection of lug-to-lug, lug-to-tunnel and tunnel-to-tunnel power terminals and fixing assemblies.
Benefits:
- Accessible studs allow for easy connection of sections of nVent ERIFLEX Flexibar or other conductors
 - Stackable for building multi-pole power blocks
 - Adjustable transparent cover
 - Halogen-free
 - RoHS-compliant
 
nVent ERIFLEX solutions are uniquely designed for low-voltage power and grounding connections used by OEMs and panel builders.
Featured Products
Resources
Contact us and find out where to buy nVent ERIFLEX products.

How can we help?
We’d love to find a solution to your challenges.