Hinges, HHI-A
Hover to magnify image or click to enlarge
Hinges, HHI-A
The cover can be opened quickly, and the risk of loosing it becomes non-existent when using hinges on aluminium terminal boxes.
Details
Benefits
Resources
Features
- Description: Using this accessory the cover can be hinged. 150° opening. Machining is required.
- Material: Aluminium.
- For box: HHI02: HALP080806GE to HALP082506GE. HHI03: HALP121208GE to HALP236011GE.
- Pack quantity: Set of 2 hinges in HHI02, and 3 hinges in HHI03. Mounting accessories are included.
- The cover on terminal boxes can be opened quickly while maintaining contact
- Maintenance operations can be performed easily without the risk of loosing the aluminum terminal box's cover
- Terminal boxes require machining before the hinges can be mounted
Specifications
| Material | Aluminum |
| Finish | Mill |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.