Aircraft Grounding Receptacle for Threaded Ground Rods
Hover to magnify image or click to enlarge
Aircraft Grounding Receptacle for Threaded Ground Rods
Details
Resources
Features
- Castings for use in static grounding systems of refueling areas
- Designed for simple installation with flush paved surfaces
- Standard pin connection
- Chain-retained cover plate
- Couple directly to 3/4" (nominal) threaded or extension rod
- LPC681 includes spring clip to secure the cover plate
Specifications
| Material | Bronze |
Brochure
Catalog
Certifications
DoC ERICO Aircraft Grounding Receptacles
English
EN IEC 62561-1:2017
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.