Full-System Solutions
Solutions for the Largest Structures in the World
nVent LENTON is a global brand with local support when our customers need it. The team provides in-depth guidance about engineered solutions for structural engineers and contractors, saving time in the construction process on the job. With plants in North America and Europe, products can get to the distributor with minimal delays.
nVent LENTON has provided problem-solving solutions in thousands of the most well-known buildings, bridges and roads worldwide, so you can trust in the brand that has been setting the standard worldwide for more than 50 years.
Applications
High Rises
Burj Khalifa
Dubai
The Shard
London
Grande Arche de la Defense
Paris
Petronas Towers
Kuala Lumpur
KPN
Rotterdam
The Messeturm
Frankfurt
Frankfurt Four
Frankfurt
Nationale Netherlanden
Netherlands
Trianon
Frankfurt
One Hyde Park Apartments
London
2012 Olympic Athletes
Stratford City
Museums and Entertainment
Wembley Stadium
London 
Rock & Roll Hall of Fame Museum
Cleveland
The Bellagio
Las Vegas
The Venetian
Las Vegas
Luxor Casino
Las Vegas
CityLink
Melbourne
La Défense
Paris
1996 Olympic Stadium
Atlanta
Hard Rock Hotel & Casino Atlantic City Parking Garage
Atlanta
Arena Central
Birmingham
Salamanca Street
Salamanca
Sydney Stadium
Sydney
Airports, Rail, Transit and Tunnels
San Francisco International Airport
San Francisco
Terminal 5 Heathrow Airport
London
s21 S-Bahn
Berlin
Sydney Harbour Tunnel
Sydney
Control Tower Amsterdam Airport Schiphol
Haarlemmermeer
Munich Tram Station
Munich
Groningen Railway Station
Groningen
George Bush Intercontinental Airport
Houston
Bridges and Dams
Stonecutter Bridge
Hong Kong
New Tappan Zee Bridge
New York City
Puente Centenario
Panama Canal
Storebaelt Bridge
Denmark 
Storebaelt West Bridge
Denmark 
Itaipu Dam
Brazil
I-95 Fuller Warren Bridge
Jacksonville
Energy, Utility and Defense
Alvin W. Vogtle Nuclear Plant
Waynesboro
Boxberg & Lippendorf Power Stations
Germany
Sizewell B Nuclear Power Plant
Suffolk
Sellafield Nuclear Facility
Seascale
Refineria Coque Buenos
Buenos Aires
Orlen Lietuva Refinery
Mažeikiai
Monuments and Public Buildings
Salt Lake City Temple
Salt Lake City
California State Prison, Corcoran
Corcoran
The nVent LENTON Difference

nVent LENTON is a world leader in advanced mechanical rebar splicing systems and a proven expert in mechanical connections tested to save time and money in the field. Our Rebar Splicing Specialists at nVent understand the concrete construction business and inherent rebar splicing problems on today’s jobsite.
Our engineering capabilities, broad experience and extensive testing base allow us to provide engineers and contractors with product solutions, like our multiple splicing and anchorage systems, for all rebar splicing challenges.
Reliable, Strong, Consistent Products
nVent LENTON engineers products that are not only up to the latest standards and codes, but also perform when you need them. The brand history includes a number of key product innovations over the lengthy history including:
- 1961: Cadweld Rebar Invented
 - 1974: LENTON Taper Threaded Rebar Splice Launched
 - 1979: First International Project Completed: Bahrain Causeway Project
 - 1983: LENTON Form Saver Friction Welding Product Launched
 - 1985: LENTON Heavy Duty Threader Launched for Field Service
 - 1991: LENTON Interlok Launched
 - 2003: LENTON Plus Launched
 - 2017: LENTON Ultimate Launched
 - 2020: LENTON Connect Shear Bolt Splicing System Launched
 - 2023: LENTON Swaged Terminator Launched
 
Our Product Families
nVent LENTON Standard Couplers
Standard couplers are designed to splice the same diameter bars where at least one bar is free to be rotated and is not restricted in its axial direction. The couplers are machined to have tapered threads at both ends, creating a mechanical butt splice of two sections of reinforcing steel.
nVent LENTON Ultimate
nVent LENTON Ultimate Splicing Systems and Mechanical Anchors are designed to maximize performance and shop efficiency as well as minimize installation difficulty in the field. Ultimate products are attached to the reinforcing steel using friction-forging technology and product design, and with optimized friction welding parameters to maximize the performance of the rebar connections with multiple types and grades of rebar.
nVent LENTON Connect
Connect is an in-situ reinforcing steel bar splicing system that requires no bar end preparation, and is ideal for new construction, repair or retrofit applications. The coupler features two integral serrated rails that provide for the development of full reinforcing bar (rebar) strength and improved overall structural integrity in tension, compression, stress-reversal and dynamic applications.
nVent LENTON Terminator
Terminator is a taper-threaded anchorage, which is secured to the end of a length of reinforcing steel bar and is capable of creating a more effective anchorage than the traditional hooked rebar. This approach greatly simplifies rebar placement, reduces congestion and improves structural integrity
nVent LENTON Field Equipment and Service
nVent LENTON bar threaders can be conveniently set up in a fabricator’s shop or on site, allowing greater production control.
Machines are available for rent from nVent worldwide. Training is provided by nVent instructors.
Resources

As a pioneer in the construction industry, nVent has the experience and resources necessary to help select the nVent LENTON system that will best meet your cast-in-place or precast applications.

Learn more about why a mechanical splice is the best choice in reinforced concrete.

Learn more about nVent LENTON Interlok and how it provides a cost effective and quick option with a dramatic increase in design flexibility of precast concrete elements.
Ready to get started?
Get in contact with us and let us know how we can assist with our concrete reinforcement solutions, expertise or product offering.