Tops
Hover to magnify image or click to enlarge
Tops
Pagoda tops are designed to be used with nVent HOFFMAN Impeller packages. Pagoda tops include aluminum dampers and a stainless steel mesh to prevent the ingress of debris. Solid tops are designed to be used with a closed-loop cooling solution.
Details
Resources
Features
- Provides additional airflow and ingress protection to outdoor WeatherFlo package when used with Impeller package
Specifications
| Thickness | 0.08in |
| Thickness | 2mm |
| Finish | Powder Coated |
| Color Code | RAL 9003 |
| Color | Signal White |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.