TFP Side-Mount Filter Fans
        
        Hover to magnify image or click to enlarge
      
        TFP Side-Mount Filter Fans
TFP Side-Mount Fans provide reliable cooling for enclosures with limited space requiring simple filtered airflow for basic cooling. Engineered for 50,000 hours of continuous operation without lubrication or service.
Industry Standards
UL 508A Component Recognized; File No. E61997
TFP# Models: Type 1
TFP# UL 12 Models: Type 12
CSA certified (fan only)
CE
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
        
          
      
      
    
  
        
                                                                                                      
Features
- Cooling Fan Package includes fan, air filter, composite air plenum, finger guard and grille
 - Exhaust Package includes air filter, filter retainer with integral finger guard and grille
 - EMC Upgrade Kit includes a grille standoff collar and a special EMC shielding grille
 - Reliable cooling for enclosures with limited space requiring simple filtered airflow for basic cooling
 - 24 VDC, 115 VAC and 230 VAC options available
 - Washable foam (Type 1) or disposable (Type 12) filter in fan
 - Dynamically-balanced fan impellers molded from polycarbonate material
 - 4-inch fan is thermally protected and uses permanently-lubricated ball bearings
 - 6- and 10-inch fans have ball bearing construction and split-capacitor motors that are thermally protected to avoid premature failure
 - Fans have lead wires for power connection with ends stripped 1/2 in. (12 mm)
 - All mounting hardware and installation instructions are furnished
 - Free airflow from 45 CFM (76 mm cu/hr.) to 215 CFM (365 mm cu/hr.)
 - Maximum operating temperature 158 F / 70 C
 - Engineered for 50,000 hours of continuous operation without lubrication or service (a monthly maintenance schedule is recommended to ensure optimal cooling performance)
 
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.