Skip to main content

Please Select Your Country/Language Preferences

F22GAGV__LIWWGV_Telescope1, Cable and Wire Management > Lay-in Wireway > Lay-in NEMA Type 1 Galvanized wireway, F1010GAGV, F1212GAGV, F22GAGV, F44GAGV, F66GAGV, F88GAGV, Hover to magnify image or click to enlarge

Telescope Fitting Galvanized

Galvanized Telescope Fitting allows to easily adjust wireway length from 1.00 inch (25 mm) to 12.00 inch (305 mm). No cutting or welding required.

Read more Read less Print This Page
Details

Features

Specifications

Finish Galvanized
Material Mild Steel
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.