Steel Keyboard/Monitor Shelf
Hover to magnify image or click to enlarge
Steel Keyboard/Monitor Shelf
The Steel Keyboard/Monitor Shelf is designed to accommodate a monitor and keyboard in an ergonomically engineered design. The shelf mounts to the front flange of an open-frame rack but can mount in a cabinet if the rack angles are adjusted back for door clearance. It uses 3U of rack space, has 19- and 23-inch rack versions and is load rated for 200 lb. (91 kg)
Details
Resources
Features
- The Steel Keyboard/Monitor Shelf is designed to accommodate a monitor and keyboard in an ergonomically engineered design
- The shelf mounts to the front flange of an open-frame rack but can mount in a cabinet if the rack angles are adjusted back for door clearance
- It uses 3U of rack space, has 19- and 23-inch rack versions and is load rated for 200 lb. (91 kg)
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.