Side Panel Type 3R, SPM-3R
Hover to magnify image or click to enlarge
Side Panel Type 3R, SPM-3R
Easy one-person assembly. Sealed with a one-piece polyurethane gasket and mounted with 8 screws.
Details
Resources
Features
- These side panels will ensure that the ingress protection is maintained, which means that the electrical components will operate without any disturbances and protect personnel from injuries.
- Feature: a set of two panels to close the sides of single or bayed combinable floor standing enclosures
- Advantage: provides ingress protection for enclosure configurations
- Benefit: ensures that the installed electrical components are safe
Specifications
| Color | Light Gray |
| Material | Mild Steel |
| Finish | Powder Coated |
| Color Code | RAL 7035 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.