Skip to main content
Please Select Your Country/Language Preferences

F66WR44SS_FTWW4X_RedBshCtr_Kit, Commercial > Cable and Wire Management > Feed-Through Wireway > Stainless Steel Feed-through NEMA Type 4X Wireway, Reducer Bushing, Center Hole, F66WR44SS Hover to magnify image or click to enlarge

Reducer Bushing Feed-Through Stainless Steel

Feed-Through Stainless Steel Reducer Bushings are for reducing to a smaller wireway size. The center hole bushing centers the two wireway sizes relative to each other while the edge hole bushing keeps the top surfaces even. Connects to other wireway sections and fittings and protects wires and cables in frequently hosed down, very wet or highly corrosive applications.

Read more Read less Print This Page
Details

Features

Specifications

Finish No. 2B
Material Stainless Steel 304
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.