Rear-Access Body for InLine HMI Type 4
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Rear-Access Body for InLine HMI Type 4
Rear-Access Body enclosure for InLine HMI has a rear-access door. Open front is configured to install optional fixed bezel or deep-hinged window kit.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                                                                                                                                                                                                
Features
- Foam-in-place gasket is furnished
- Rear door has a quarter-turn latch with a standard slotted insert which accepts most InLine door accessories
- Ground stud is furnished
- Drill points on enclosure mark the location for pendant or pedestal mounting
Specifications
| Color | Light Gray | 
| Material | Mild Steel | 
| Finish | Powder Coated | 
| Color Code | RAL 7035 | 
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.