Skip to main content
Please Select Your Country/Language Preferences

PROLINEOverlapDoorsClosed Product Photo Hover to magnify image or click to enlarge

ProLine Overlapping Doors

ProLine Overlapping Doors provide a door system for the full-width open front of 800,1000, 1200- and 1600-mm wide frames. The Primary door ensures a dust-tight seal using a 3-point roller latch system operated by a ProLine flush swing handle.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 1.9mm
Thickness 14ga
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.