ProLine Fastener Packages


ProLine Fastener Packages
The ProLine Fastener Packages are used to fasten components to the grid system. PGF Packages include 20 frontloading clip nuts (M6) and 20 combination-drive washer-head bolts (M6). The Grounding Package is used with the rectangular holes in the ProLine frame to provide electrical continuity between the frame and the grid system. ASM5T Package is used with ProLine frames having round holes. This package includes 20 M5 self-tapping screws.
Details
Resources
Features
- The ProLine Fastener Packages are used to fasten components to the grid system
- PGF Packages include 20 frontloading clip nuts (M6) and 20 combination-drive washer-head bolts (M6)
- The Grounding Package is used with the rectangular holes in the ProLine frame to provide electrical continuity between the frame and the grid system
- ASM5T Package is used with ProLine frames having round holes
- This package includes 20 M5 self-tapping screws
Specifications
Finish | Plated |
Approval Agency Certificate
Sell Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.