Networking PC Cabinet Shelf
Hover to magnify image or click to enlarge
Networking PC Cabinet Shelf
The Networking PC Cabinet Shelf is a steel shelf for use in the lower compartment of the Networking PC Cabinet. The cabinet compartment accommodates up to two shelves. The shelf mounts to accessory mounting struts and can be adjusted in 1-in. (25-mm) intervals inside cabinet. Please note the shelf installs without rack angles and is not compatible with the ERA1910TPL rack angle.
Details
Resources
Features
- The Networking PC Cabinet Shelf is a steel shelf for use in the lower compartment of the Networking PC Cabinet
- The cabinet compartment accommodates up to two shelves
- The shelf mounts to accessory mounting struts and can be adjusted in 1-in. (25-mm) intervals inside cabinet
- Please note the shelf installs without rack angles and is not compatible with the ERA1910TPL rack angle
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.