Louver Plate Kit
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Louver Plate Kit
Designed to provide ventilation in enclosures where excessive internal heat or excessive moisture is a problem. These kits may be easily installed in the field by making a cutout of the proper size and attaching the louver plate in place.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Mounting hardware included
- Custom sizes, materials, finishes, etc., can be provided on special order
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.