Locking Window for Pull Box Type 1
Hover to magnify image or click to enlarge
Locking Window for Pull Box Type 1
Locking Window for Pull Box, Type 1, is used for preventing public access to lighting switches and controls. Flush- or surface-mount accessory prevents public access to lighting switches and controls. Includes a removable aluminum dead-front mounting surface for component cutouts and four torx-head screws for securing to enclosure.
Details
Resources
Features
- Locking Window for Pull Box, Type 1, is used for preventing public access to lighting switches and controls
- Flush- or surface-mount accessory prevents public access to lighting switches and controls
- Includes a removable aluminum dead-front mounting surface for component cutouts and four torx-head screws for securing to enclosure
Specifications
| Color | Black |
| Material | Mild Steel |
| Finish | Powder Coated |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.