Skip to main content

Please Select Your Country/Language Preferences

Locking system for lift handles Hover to magnify image or click to enlarge

Locking System For Lift Handles, LHC

The locking inserts and cylinders can be mounted independently in the lift handle, which means many combinations can be created. This reduces the number of handles to be stocked.

Read more Read less Print This Page
Details

Features

Specifications

Width 0.91in
Height 1.46in
Width 23mm
Height 37mm
Depth 41mm
Color Black Gray
Finish Smooth Matte
Data Copied
Metric   |   Imperial
Benefits
Resources Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.