Internal Corner Baying Kit, CCM
        
        Hover to magnify image or click to enlarge
      
        Internal Corner Baying Kit, CCM
Easy to mount brackets, without any need for tools, that provides secure and strong baying, which is especially relevant if the enclosures need to be lifted.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                                      
            
      
  
          
                    
      
    
  
        
                                            Accessories
          
          
        
        
                        
            
        
  
          
        
  
      
      
        
      
    
        
          
      
      
    
  
        
                                                                                                      
Features
- Description: For extra support when bayed enclosures are fully equipped and require lifting. Can be used together with SPD separation plates.
 - Material: 3 mm zinc plated steel.
 - Pack quantity: 4 brackets with mounting accessories.
 
Specifications
Installation Manual / Instruction Sheet


        Mandatory
      
      - Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.