Floorpost with Junction Box for Syspend VHDS-Motion Arm
        
        Hover to magnify image or click to enlarge
      
        Floorpost with Junction Box for Syspend VHDS-Motion Arm
Floorpost with Junction Box provides a method for mounting the Syspend VHDS-Motion Arms when a structural surface is not available. It allows for a HMI enclosure attached to the Syspend VHDS-Motion Arms to be post-mounted.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                                                                                                                                                                                                
Features
- Tough, molded ABS junction box is contoured to fit the post and is fluted into the post to protect cables
 - Heavy-wall 3.5-in. structural tube welded to a 12 x 12 x 3/8-in.-thick baseplate
 - Provides a "rough-in" point and pull box for power and network field wiring
 - Includes internal CAT5 coupler and finger-safe power terminals
 - Two conduit knock-outs can be opened to either 1/2 in. or 3/4 in.
 - Fully gasketed 16 gauge cover panel on junction box can be used for additional conduit attachment
 
Specifications
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.