Compact Series 2 Swivel Tilt 90-Degree Elbow
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Compact Series 2 Swivel Tilt 90-Degree Elbow
Compact Series 2 Swivel Tilt 90-Degree Elbow mounts between a horizontal tube and the enclosure to provide both swivel and tilt options for the machine operator. A 90-degree elbow is incorporated into this design for connecting to a horizontal tube. Swivel allows 300-degree maximum rotation. Tilt allows infinite adjustment from horizontal to 30 degrees. Maximum load is 66 lb. (30 kg).
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Coupling can rotate 300 degrees and tilt from horizontal to 30-degree
- Installation hardware, mounting fasteners and gasket included
- Assembled Compact Series 2 HMI Arm System has a max weight load of 101 lb. (45.8 kg)
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.