Comline OSP Gland Plates
Hover to magnify image or click to enlarge
Comline OSP Gland Plates
The Comline OSP Gland Plates are designed to maintain the cabinet rating by covering pre-cut holes. They are finished to match the cabinet they're mounted to. They include a factory-installed foam-in-place gasket, stainless steel hardware and grounding provision. The package includes a solid gland plate.
Details
Resources
Features
- The Comline OSP Gland Plates are designed to maintain the cabinet rating by covering pre-cut holes
- They are finished to match the cabinet they're mounted to
- They include a factory-installed foam-in-place gasket, stainless steel hardware and grounding provision
- The package includes a solid gland plate
Specifications
Approval Agency Certificate
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.