Bolt-Down Pedestal
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Bolt-Down Pedestal
Bolt-Down Pedestal is used to support various HMI enclosures and provides optimal viewing and operating height. Die-cast aluminum base flanges bolt to the one-piece mild steel vertical tube for rigidity and stability. Two heights are available as standard offering to meet your ergonomic requirements.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Use 4.00 x 4.00-in. (102 x 102-mm) pedestal with Concept HMI and InLine HMI Enclosures
- Use 8.00 x 8.00-in. (203 x 203-mm) pedestal with ProLine Sloped-Front HMI Enclosures
- Attach pedestal to HMI base with cutout, swivel, swivel tilt or angle adapter with pre-drilled holes
- Hardware and gasket to attach enclosure are included
Specifications
| Material | Mild Steel | 
| Finish | Powder Coated | 
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.