CPI Grounding and Bonding Braid, Stainless Steel
        
        Hover to magnify image or click to enlarge
      
        CPI Grounding and Bonding Braid, Stainless Steel
High-quality CPI stainless steel grounding and bonding braids can be installed in extremely corrosive environments, like offshore applications or coastal applications. The full range of CPI braids are ideal for applications using stainless steel pipe or tanks, like the food and beverage industry, building industry, transportation, oil and chemical industry.
nVent ERIFLEX offers 316L stainless steel braids and lugs, one of the highest resistant stainless steel options on the market. Our proprietary manufacturing process has been optimized to provide the best braiding, crimping, cutting and punching.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
  
              
                
      
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                    
      
    
  
        
                                                                                                      
Features
- Superior abrasion, corrosion, chemical and UV resistance make CPI braids ideal for outdoor applications
 - Great for expansion joints where constant movement requires a flexible and durable solution
 - Ready to use out of the box, eliminates the need for cutting, stripping, crimping and punching
 - Quick and easy to install
 - Resistant to vibration and fatigue, reducing maintenance
 - Will not rust or discolor, so the appearance will never fade or change
 - Excellent electrical contact
 - No additional lugs or terminals needed
 - Non-magnetic material
 - Recommended by the EMC/EMI directives
 - Performs to the class C5 (very high) category as per ISO® 12944-2
 - EAC compliant
 - RoHS compliant
 - Compliant to ISO 6469-1 (Electrically propelled road vehicles - Part 1: Rechargeable energy storage system) - Section 6.2.2 Vibrations
 
Specifications
| Complies With | IEC® 60439.1;IEC® 61439.1 | 
| Material | Stainless Steel 316L (EN 1.4404) | 
| Certification Details | UL® 467 | 
Brochure
Engineering Specification
Flyer
Certifications
        cUL KDER7.E220029
      
      
              
          English
        
      
          
      CSA C22.2 No. 41
    
      
        cUL KDER7.E220029
      
      
      
          
      CSA C22.2 No. 41
    
      
        UL KDER.E220029
      
      
              
          English
        
      
          
      ANSI/UL 467
    
      
        UL KDER.E220029
      
      
      
          
      ANSI/UL 467
    
      
        CE, ERIFLEX CPI 
      
      
              
          English
        
      
          
      EN 61439-1
    
      
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.