Power Bond Assembly Kit for DC Power Contact Rail
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Power Bond Assembly Kit for DC Power Contact Rail
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
       
  
          
                    
      
    
  
        
                                                                                                      
Features
- Kits include nVent ERICO Cadweld molds for conductor to lug and lug to rail connections, lugs, welding material and hardware (nuts, bolts and washers) for connection of the two lugs
- Molds are allocated based on connection quantity
- C103B handle clamps are required for the nVent ERICO Cadweld connections (sold separately)
Specifications
Brochure

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.