Non-Insulated Rail Signal Bondstrand
        
        Hover to magnify image or click to enlarge
      
        Non-Insulated Rail Signal Bondstrand
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                    
      
    
  
        
                                                                                                      
Features
- Highly flexible and resistant to vibration fatigue
 - Allows mechanical or compressed types of connections as well as nVent ERICO Cadweld welded connections
 - Meets or exceeds recommendations and design criteria described in AREMA® Manual Parts 8.1.20, 8.1.25, 8.1.30, 8.1.32 and 10.3.12
 
Specifications
| Number of Wires | 133 | 
| Material | Copper Magnesium | 
Brochure

- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.