Compression Straight Lug, Square Mount


Compression Straight Lug, Square Mount
Details
Resources
Features
- Attaches stranded cable to receptors or hubs
Specifications
Material | Aluminum |
Finish | Tinned |
Installation Manual / Instruction Sheet
Certifications
cUL ZMVV7.E323600
CAN/CSA C22.2 No. 65, CSA C22.2 No. 188
UL ZMVV.E323600
ANSI/UL 486A-486B, ANSI/UL 486C
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.