VXS System, Tower, 5 U, 7 Slot, Pluggable PSU
VXS tower system for 7 VXS boards 6 U, 160 mm. With Rear I/O option The power for the system is supplied by a pluggable open frame power supply.
Features
- System in accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11; Backplane, conforms to VITA 41.0, ‐41.1, ‐41.10, ‐41.11
- PSU, 19" compatible, 300 W; a second PSU can optionally be fitted
- Backplane VXS/VME64x4 slot VME64x, 6 U, with P0 plug3 x VXS payload slots connected as ring
- Heat dissipation by 4 fans, cooling from front to rear side; temperature‐controlled with fan control module (FCM)
- Display module for DC operating voltages, fan and temperature alarm
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Delivery of this product includes the following item(s):
| Item | Description | Quantity | |
|---|---|---|---|
| 1 | Tower system based on RatiopacPRO case, shielded, 300 mm deep, lateral parts in RAL 9006; handle, front frame and feet in RAL 7016 | 1 | |
| 10 | Display module; mains switch | 1 | |
| 11 | Front panel 3 U, 8 HP; for fitting a further plug‐in power supply | 1 | |
| 12 | AC mains input (IEC 320‐C14 plug), mains filter, mains fuse | 1 | |
| 13 | Front panel 3 U, 4 HP; | 2 | |
| 14 | Cable harness to connect all system components | 1 | |
| 2 | Front slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom), for vertical board mounting (6 U, 160 mm deep) | 7 | |
| 3 | Rear slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom), for vertical mounting of rear I/O boards (6 U, 80 mm deep) | 7 | |
| 4 | VXS backplane, 3 slots VME64x, 4 slot; for 6 U boards; with P0 connector; 3 x VXS payload slots, ring connected (part no. 23001‐701) | 1 | |
| 5 | 19" compatible power supply, 300 W (3 U, 8 HP; part no. 13100‐143) | 1 | |
| 6 | Fan; speed‐controlled; for ventilation of boards | 4 | |
| 7 | Fan control module (FCM) for fan monitoring/regulating (part no. 23207‐021) | 1 | |
| 8 | Front panel, perforated, 5 U | 1 | |
| 9 | Module to accomodate a 5.25" DVD drive unit | 1 |
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.