RatiopacPRO 19" Tower Case, Retrofittable Shielding, Front Trim, 4 U, 84 HP, 495 mm
The nVent SCHROFF RatiopacPRO tower case provides electronics protection for 19" assemblies. This flexible and robust case is simple to convert from desktop to a 19" rack mount case and includes four different style options. This version of the case provides a sleek design and feet for desktop applications.
Features
- Case based on RatiopacPRO with case feet
- Mounting space 4 U, 84 HP, depth 475 mm
- Retrofittable EMC shielding
- Symmetrical design, identical front and rear side
- Conforms with DIN EN 62368-1
Specifications
PRODUCT ATTRIBUTES
Catalog
Installation Manual / Instruction Sheet
Delivery of this product includes the following item(s):
| Item | Description | Quantity | |
|---|---|---|---|
| 1 | Base/top cover, Al, 2 mm, passivated | 2 | |
| 2 | Horizontal rail, type H‐LD, Al, visible surface powder‐coated, RAL 7016 | 4 | |
| 3 | Cover, Al die‐cast, RAL 7016 | 4 | |
| 3a | 19" bracket, Al die-cast, powder-coated, RAL 7016 | 2 | |
| 4 | Lateral cover plate, Al, 1 mm, with GND/earthing connection, visible surfaces powder‐coated, internal surface conductive, RAL 9006 | 2 | |
| 5 | Top cover plate, Al, 1 mm, visible surface powder‐coated, RAL 9006 | 1 | |
| 6 | Case foot with anti‐slip protection, Al, powder‐coated, RAL 7016 | 2 | |
| 7 | Assembly kit | 1 |
CAD Generation
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.