MTCA.0 System for 6 Single Mid-Size AMC Modules, MTCA.0, 1 U, 84 HP
1 U MicroTCA System with horizontal card cage for Single Width AdvancedMC Modules. The chassis has an AC Power input in the rear and an integrated 400 W Power Supply. The PM EMMC (Power Module Enhanced Management Controller) is installed onto the rear of the Backplane.
Features
- In accordance with PICMG MTCA.0 R1.0 specification
- 1 U, 19" subrack system for 6 Single Mid‐Size AdvancedMC modules, 1 Single Full‐Size MCH
- AC mains input (100 ... 240 VAC) on rear of case, embedded 400 W PSU, power management (PM EMMC) on backplane
- Hot-swap fan module with cooling unit manager (CU EMMC), airflow from right to left
- Air filter access from front
Specifications
PRODUCT ATTRIBUTES
Catalog
Installation Manual / Instruction Sheet
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | MicroTCA system, St, black, RAL 9005, 1 U, 84 HP, 301 mm deep | 1 | |
2 | Slot for single mid-size AdvancedMC module, with guide rails, for horizontal board mounting | 6 | |
3 | Slot for single full-size AdvancedMC module, with guide rails, for horizontal board mounting | 1 | |
4 | Backplane, MTCA.0 topology, for 6 AdvancedMC modules and 1 MCH | 1 | |
5 | Hot-swap fan tray with cooling unit manager (CU EMMC) and 5 fans | 1 | |
6 | Fan tray, replaceable from front | 1 | |
7 | 400 W open frame PSU and power management (PM EMMC) on backplane | 1 |
Below is a list of authorized distributors who currently have this item in stock:
Distributor | Quantity | Date in Stock |
---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.