AT-TS Surface Sensing Thermostat
Hover to magnify image or click to enlarge
AT-TS Surface Sensing Thermostat
nVent RAYCHEM AT-TS Thermostats are electronic line or ambient sensing thermostats for self-regulating heating cables in pipe freeze protection or temperature maintenance applications.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Energy saving, line-sensing or ambient electronic control thermostat.
- Adjustable: –5 °C to +15 °C (AT-TS-13), 0 °C to +120 °C (AT-TS-14)
- Direct switching of heating cables, maximum current 16 A, 250 VAC
- Simple and fast to install
- Easy to use: LEDs indicate when cables are energized or when temperature sensor is defective
- Reliable during long life: 6 year extended product warranty available, maintenance free
Specifications
| Depth | 2.16 in |
| Height | 4.72 in |
| Width | 4.8 in |
| Depth | 55 mm |
| Height | 120 mm |
| Width | 122 mm |
| IP Rating | IP65 |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.