Chemical Data
| Chemical Compound | Chemical Formula | Operating /MaintainTemp (°C) | Operating /MaintainTemp (°F) | 
|---|---|---|---|
| Manufacturing Oil | 60 ~ 90 | 140 ~ 194 | |
| Mea | 10 ~ 35 | 50 ~ 95 | |
| Melamine | 345 | 653 | |
| Mercaptan Oxidation, Caustic Lines | 25 ~ 30 | 77 ~ 86 | |
| Meta-Xylene | C8H10 | 0 ~ 100 | 32 ~ 212 | 
| Methacrylic Acid | 15 ~ 25 | 59 ~ 77 | |
| Methane Diphenyl Diisocyanate | C15H10N2O2 | 20 ~ 50 | 68 ~ 122 | 
| Methanol | 5 ~ 100 | 41 ~ 212 | |
| Methoxybenzene Para- | 60 ~ 80 | 140 ~ 176 | |
| Methoxyphenol Para- | 60 ~ 80 | 140 ~ 176 | |
| Methyl Alkyl Alkylamidoethyl Imidazoline Methosulfate | 40 ~ 60 | 104 ~ 140 | |
| Methyl Ester | 60 ~ 120 | 140 ~ 248 | |
| Methyl-Tertio-Butyl-Ether | 40 ~ 160 | 104 ~ 320 | |
| Methylene Chloride 61% Phenol 15% Cnomo | 30 ~ 35 | 86 ~ 95 | |
| Methylic Acid | 30 | 86 | |
| Milk | 5 ~ 80 | 41 ~ 176 | |
| Mineral Oil | 50 ~ 80 | 122 ~ 176 | |
| Mixed Detergent | 35 ~ 40 | 95 ~ 104 | |
| Molasses | 25 | 77 | |
| Monochlorobenzene | 30 ~ 140 | 86 ~ 284 | |
| Monoethanolamine | 10 ~ 35 | 50 ~ 95 | |
| Monoethylene Glycol | -10 ~ 5 | 14 ~ 41 | |
| Morpholine / Phytosanitary | 45 | 113 | |
| Naphthalene | 80 ~ 100 | 176 ~ 212 | |
| Naphthalene Oil | 130 | 266 | |
| Nickel Nitrate | 70 ~ 90 | 158 ~ 194 | |
| Nitric Acid | HNO3 | 5 ~ 50 | 41 ~ 122 | 
| Nitrilotrienethanol (Viscous) | 40 | 104 | |
| Nitro Cumen | 45 ~ 80 | 113 ~ 176 | |
| Nitrobenzene | C6H5NO2 | 0 ~ 100 | 32 ~ 212 | 
| Nonane (Normal) | C9H20 | -50 ~ 25 | -58 ~ 77 | 
| Nonylphenol | 45 ~ 55 | 113 ~ 131 | |
| Nutrient (75% H3Po4) | 14 | 57.2 | |
| Octane | C8H18 | -50 ~ 25 | -58 ~ 77 | 
| Oleate | 45 | 113 | |
| Oleic Acid | 50 ~ 60 | 122 ~ 140 | |
| Oleic Alcohol | 50 ~ 60 | 122 ~ 140 | |
| Olein | 50 ~ 60 | 122 ~ 140 | |
| Oleum | 45 | 113 | |
| Olive Oil | 35 | 95 | |
| Organic Oil | 150 ~ 180 | 302 ~ 356 | |
| Oxalic Acid | C2O4H2 | 50 ~ 60 | 122 ~ 140 | 
| Oxidized Bitumen | 165 ~ 250 | 329 ~ 482 | |
| Paint | 40 ~ 55 | 104 ~ 131 | |
| Palm Oil | 50 ~ 60 | 122 ~ 140 | |
| Para-Xylene | C8H10 | 15 ~ 30 | 59 ~ 86 | 
| Paraffin | 40 ~ 80 | 104 ~ 176 | |
| Paraldehyde | C6H12O3 | 12.5 | 54.5 | 
| Paraxylene | 15 ~ 20 | 59 ~ 68 | |
| Pentetic Acid | 85 ~ 90 | 185 ~ 194 | 
Pagination
Design a Heat Tracing System
TraceCalc Net is nVent RAYCHEM’s easy-to-use, online design tool for creating a pipe heat tracing system. 
Our latest version is mobile responsive from any device, and allows for the design of multiple circuits, including parent-child configurations.