Skip to main content

Please Select Your Country/Language Preferences

nVent ERIFLEX FleXbus Splicing Blocks - 800/960/1280 and 1810mm² Hover to magnify image or click to enlarge

nVent ERIFLEX FleXbus Splicing Blocks

The nVent ERIFLEX Splicing Blocks are designed for extending FleXbus conductors with a strong, compact design that ensures high short-circuit resistance and easy installation in various positions. They support extensions above 25 meters for 220-960mm² conductors and above 15 meters for 1280-1810mm² conductors. The blocks feature a powder-painted aluminum connector to prevent galvanic corrosion and nonmagnetic stainless steel screws.

The flexible insulated cover provides Class II insulation, resists high temperatures up to 115°C, has an IP55 rating for water and dust protection, and is treated to resist rodent and termite attacks. The blocks comply with IEC 61 439-1 and IEC 60 364 standards and carry CE and UKCA certifications.

Read more Read less
  • CE, ERIFLEX FleXbus Splicing Block
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Insulation Thickness 0.12"
Insulation Thickness 3 mm
Min Installation Temperature 5°C
Dielectric Strength 20kV/mm
Min Installation Temperature 41°F
Material Thermoplastic Elastomer;Ethylene Propylene Rubber
Complies With IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
Halogen Free Rating UL® 2885;IEC® 60754-1;IEC® 62821-2
Low Smoke Rating UL® 2885;IEC® 61034-2;ISO 5659-2
IP Rating IP55
Rodent & Termite Proof Tested as per GB/T 34016-2017 & DIN EN 117
UV Resistance Rating UL® 2556;UL® 854
Flammability Rating UL® 94V-0
Working Temperature -50 to 115 °C
Working Temperature -58 to 239 °F
Insulation Elongation 500 % Max
Data Copied
Metric   |   Imperial

Diagrams

Application images Resources CAD
Video
nVent ERIFLEX FleXbus Install Animation Video

Play

nVent ERIFLEX FleXbus Splicing Blocks Installation Video

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy