Distribution Blocks
nVent ERIFLEX offers a wide selection of compact halogen free single pole, two pole, and four pole distribution blocks and a complete range of assembly support products for easy fastening to DIN rails or steel sheet. The blocks offer easy assembly with visual inspection to allow for confirmation of connections to a wide range of conductors including nVent ERIFLEX Flexibar Advanced and IBS/IBSB Advanced. The high fill ratio ensures optimal electrical connectivity even in tight assemblies.
Products | 19 results (48 items)

TR Four Pole Distribution Block, 400 A
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space. Easily fixes onto DIN rail or mounts with screws. Ready to use out of the box.

TD Compact Four Pole Distribution Block, 160 A
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.

TRC Four Pole Distribution Block, 400 A
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.

TDL Compact Four Pole Distribution Block, 400 A
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.

TRC Four Pole Distribution Block, 630 A
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.

Neutral Bar for TD Distribution Blocks
Additional neutral bar.

TRS Four Pole Distribution Block, 160 A
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.