Fence Clamp for Field-Welded Connections
Hover to magnify image or click to enlarge
Fence Clamp for Field-Welded Connections
Details
Application images
Resources
Features
- Ideal for when nVent ERICO Cadweld connections cannot be made to aluminum pipe or thin-wall steel tube
- Stainless steel hardware included
- Can be used when field-welding conductors
Specifications
| Material | Electrolytic Copper |
| Finish | Tinned |
| Common Connection Components for Field Assembly | ||
| Conductor Size | ERICO CADWELD Mold Part Number | Welding Material |
| 1/0 Concentric | LAC2C002 | 65 |
| 2/0 Concentric | LAC2G002 | 65 |
| 4/0 Concentric | LAC2Q002 | 90 |
Brochure
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.