Electrical Earth Bar with Enclosure
Hover to magnify image or click to enlarge
Electrical Earth Bar with Enclosure
Details
Resources
Features
- Provides a convenient, single-point grounding and bonding location
- High conductivity, hard drawn, electrolytic tough pitch copper per EN 13601
- Includes stainless steel 304 enclosure, halogen-free polyamide insulators, stainless steel hardware
- Custom bars can be designed and manufactured to customer specifications
- Compression straight lug: according to DIN46235 standard
- 8 microns tinned finish according to ASTM B545 Service Class “C”
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.