Surge Protection
Products | 4 results (20 items)

DT Panel Protector (F), 120 kA
DTX120 Series of Surge Protective Devices (SPD) features a cUL 1449 listing and provides premium protection against damaging transients and surge currents, particularly in Type 1 and Type 2 locations.
Catalog NumberItem NameAdd to Quote action
DT Panel Protector, 120 kA, Filter, 120/240 V, 3PhΔ 4W+G Dist System
DT Panel Protector, 120 kA, Filter, 120/240 V, 1Ph 3W+G Dist System
DT Panel Protector, 120 kA, Filter, 120/208 V, 3Ph Y 4W+G Dist System
DT Panel Protector, 120 kA, Filter, 240 V, 3PhΔ 3W+G Dist System
DT Panel Protector, 120 kA, Filter, 480 V, 3PhΔ 3W+G Dist System
DT Panel Protector, 120 kA, Filter, 277/480 V, 3Ph Y 4W+G Dist System

DT Panel Protector (B), 240 kA
DTX240 Series of Surge Protective Devices (SPD) features a cUL 1449 listing and provides premium protection against damaging transients and surge currents, particularly in Type 1 and Type 2 locations.
Catalog NumberItem NameAdd to Quote action
DT Panel Protector, 240 kA, 120/240 V, 3PhΔ 4W+G Dist System
DT Panel Protector, 240 kA, 120/240 V, 1Ph 3W+G Dist System
DT Panel Protector, 240 kA, 120/208 V, 3Ph Y 4W+G Dist System
DT Panel Protector, 240 kA, 240 V, 3PhΔ 3W+G Dist System
DT Panel Protector, 240 kA, 480 V, 3PhΔ 3W+G Dist System
DT Panel Protector, 240 kA, 277/480 V, 3Ph Y 4W+G Dist System

DT Panel Protector (F), 240 kA
DTX240 Series of Surge Protective Devices (SPD) features a cUL 1449 listing and provides premium protection against damaging transients and surge currents, particularly in Type 1 and Type 2 locations.
Catalog NumberItem NameAdd to Quote action
DT Panel Protector, 240 kA, Filter, 120/240 V, 3PhΔ 4W+G Dist System
DT Panel Protector, 240 kA, Filter, 120/240 V, 1Ph 3W+G Dist System
DT Panel Protector, 240 kA, Filter, 120/208 V, 3Ph Y 4W+G Dist System
DT Panel Protector, 240 kA, Filter, 240 V, 3PhΔ 3W+G Dist System
DT Panel Protector, 240 kA, Filter, 480 V, 3PhΔ 3W+G Dist System
DT Panel Protector, 240 kA, Filter, 277/480 V, 3Ph Y 4W+G Dist System

DT Panel Protector, 240 kA TT
The nVent ERICO DTX240 Series of Surge Protective Devices (SPD) The innovative design allows for installation on the line or load of the service panels and removes the need for circuit breakers (B Version Only). It is typically used in applications including service entrances, distribution, branch panels, MCC, lighting panels, HVAC, and more.
Catalog NumberItem NameAdd to Quote action
DT Panel Protector, 240 kA, 230/400 V, 3Ph+N TT System
DT Panel Protector, 240 kA, Filter, 230/400 V, 3Ph+N TT System