WBT Performance Cable Tray Double Splice
        
        Hover to magnify image or click to enlarge
      
        WBT Performance Cable Tray Double Splice
The nVent CADDY WBT Performance Cable Tray Double Splice facilitates the joining of wire basket trays together. Designed for tray depths of four inches deep and greater, the Double Splice reduces the total number of splices required to secure a cable tray. Simply slide the large washer along the inside of the tray, attach the long washer from the outside and secure the connection by screwing on the nut. Contractors can depend on the Double Splice for a secure and safe solution for datacom-based applications.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
        
          
      
      
    
  
        
                                                                        
Features
- Easy-to-use, requiring only simple hand tools to install
 - Three-piece bolt, washer and nut combination
 - Ensures a stable and tight fit between tray sections
 - Works with a wide range of tray sizes and configurations
 
Specifications
Certifications
        cUL CYNW7.E324325
      
      
      
          
      CSA C22.2 No. 126.1
    
      
        UL CYNW.E324325
      
      
              
          English
        
      
          
      NEMA BI 50015
    
      
        UL CYNW.E324325
      
      
      
          
      NEMA BI 50015
    
      - Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.