Multi Attachment
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
  
    
      CSB36CBL 
      5783 N 
    
  
      
  
    
  
      
    
              
            
        
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        Features
- Disperses load over two anchors
- Minimizes the number of installed braces needed for concrete and wood structures
- Ideal for deck installations
- Use for both lateral and longitudinal sway brace applications
- Meets NFPA®-13 requirements for seismic sway bracing
- Meets CEN/TS 17551:2021 requirements for Seismic Sway Bracing
Specifications
| Finish | Electrogalvanized | 
| Material | Steel | 
| UL Loads | |||
| Part Number | Structure Attachment Fitting | Brace Member | Load Rating | 
| CSBMA050050 | CSBU1 | DN25 - DN50 Sch. 40 NPS | 3025 N | 
| CSBUNIV050 | DN25 - DN50 Sch. 40 NPS | 3025 N | |
| CSBURC12 | CSB12CBL | 1859 N | |
| CSB18CBL | 3434 N | ||
| CSB36CBL | 4893 N | ||
| CSBNPC12 | CSB12CBL | 1859 N | |
| CSB18CBL | 3434 N | ||
| CSB36CBL | 5783 N | ||
| CSBMA050075 | CSBU1 | DN25 - DN50 Sch. 40 NPS | 3025 N | 
| CSBUNIV050 | DN25 - DN50 Sch. 40 NPS | 3025 N | |
| CSBURC12 | CSB12CBL | 1859 N | |
| CSB18CBL | 3434 N | ||
| CSB36CBL | 4893 N | ||
| CSBNPC12 | CSB12CBL | 1859 N | |
| CSB18CBL | 3434 N | ||
| CSB36CBL | 5783 N | ||
| FM Loads | ||||
| Part Number | Horizontal Capacity per Installation Angle from Vertical | |||
| 30° - 44° | 45° - 59° | 60° - 74° | 75° - 90° | |
| CSBMA050050EG | 14,630 N | 20,100 N | 24,640 N | 27,570 N | 
| CSBMA050075EG | 14,630 N | 20,100 N | 24,640 N | 27,570 N | 
Catalog
Installation Manual / Instruction Sheet
Certifications
        AON Fire Protection, Rigid Seismic NZS 4541:2020
      
      
              
          English
        
      
          
      NZS 4515:2009
    
      
        cUL VGMY7.EX3956
      
      
              
          English
        
      
          
      ULC/ORD-C203A
    
      
        cUL VGMY7.EX3956
      
      
      
          
      ULC/ORD-C203A
    
      
        UL VGMY.EX3956
      
      
              
          English
        
      
          
      UL 203A
    
      
        UL VGMY.EX3956
      
      
      
          
      UL 203A
    
      
        FM Approved, Seismic 
      
      
              
          English
        
      
          
      FM 1950-2013
    
      - Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.