nVent CADDY Pyramid Tool-Free Pipe Clamp
Hover to magnify image or click to enlarge
nVent CADDY Pyramid Tool-Free Pipe Clamp
Details
Application images
Resources
Video
Features
- Push-in clamps install without the need for additional tools or strut clamps
- Clamps come in two different sizes to fit project needs
- Plastic clamps and base will not corrode pipe
Specifications
| Material | Nylon |
| Temperature | -45 to 65 °C |
| Temperature | -50 to 150 °F |
Installation Manual / Instruction Sheet

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.