VME64x System, 7 U, 12 Slot, Open Frame PSU
VME64 system for 12 VME64x boards 6 U, 160 mm. The power for the system is supplied by an open frame power supply. A fan control module monitors the fans, the temperature and voltage.
Features
- System in accordance with IEC 60297‐3‐101, 102, 103; IEEE 1101.1, 1101.10/11; backplane conforms to VITA 1.1‐1997
- PSU, open frame, 642 W (600 W at < 180 VAC)
- Backplane VME64x 12 slot, 6 U, J1/J2 monolithic without P0 connector, in accordance with VITA 1-1994 and 1.1-1997
- Heat dissipation by 3 fans assembled to the rear panel, cooling from front to rear side; temperature‐controlled by fan control module (FCM)
- System for standard board mounting with board format, 6 U, 160 mm deep
- Display module for DC operating voltages, fan and temperature alarm
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Delivery of this product includes the following item(s):
| Item | Description | Quantity | |
|---|---|---|---|
| 1 | Shielded 19" chassis, Al; with plain top cover and base plate (RAL 9006); front handle (RAL 7016); 19" bracket | 1 | |
| 10 | Mains switch | 1 | |
| 11 | AC mains input (IEC 320‐C14 plug), mains filter, mains fuse | 1 | |
| 12 | Front panel at rear with textile EMC gasket, 6 U, 12 HP | 1 | |
| 13 | Cable harness to connect all system components | 1 | |
| 2 | Front slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom front), for vertical board mounting (6 U, 160 mm deep) | 12 | |
| 3 | Rear slot; for transition modules, for vertical board mounting (6 U, 4 HP) | 3 | |
| 4 | Backplane VME64x for 6 U boards, 12 slots, without P0 plug (part no. 23001‐512) | 1 | |
| 5 | Power supply unit, open frame; 642 W (600 W at < 180 VAC; part no. 11098‐207) | 1 | |
| 6 | Fan; on hinged rear panel; speed control 5 U, 84 HP | 3 | |
| 7 | Fan control module (FCM) for fan monitoring/regulating (part no. 23207‐021) | 1 | |
| 8 | Front panel 6 U, 36 HP; | 1 | |
| 9 | Display module | 1 |
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.