USB Port for Syspend Aluminum HMI Enclosure
Hover to magnify image or click to enlarge
USB Port for Syspend Aluminum HMI Enclosure
The USB Port allows access to programmable components installed inside the enclosure without opening the door. It can also be used as a keyboard or mouse connection. Mounted in a 22.5-mm hole in the enclosure or front panel. Can be used in Syspend Aluminum HMI Enclosures or other enclosures.
Details
Resources
Features
- Connector and cable are included
- Protection class IP65 captive dust cap
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.