ProLine Vented Plinth Base Cover
Hover to magnify image or click to enlarge
ProLine Vented Plinth Base Cover
Vented Plinth Base Covers install in the front and rear openings of a standard plinth base in place of Solid Covers. Vented covers allow air to circulate into the enclosure. Vented Plinth Base Covers are available in 100-mm and 200-mm heights. These covers include all necessary mounting hardware. A standard plinth base must be ordered in combination with Vented Plinth Base covers to form a Vented Plinth Base. If using a gland plate with the Vented Plinth Base, order a vented gland plate to provide air circulation through the bottom of the enclosure.
Details
Resources
Features
- Hardware included
- Standard plinth base must be ordered in combination with Vented Plinth Base covers to form a Vented Plinth Base
- If a gland plate is needed, opt for a vented gland plate for optimum air flow
Specifications
| Thickness | 1.52mm |
| Thickness | 16ga |
| Color | Jet Black |
| Finish | Powder Coated |
| Color Code | RAL 9005 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
Sell Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.