Skip to main content
Please Select Your Country/Language Preferences

UtilityCTCabClsd Product Photo Hover to magnify image or click to enlarge

CT Cabinet 3-Phase 400-1200 Amp with Lugs Type 3R

CT Cabinet, 3-Phase 400-1200 Amp with Lugs, Type 3R, are used in indoor or outdoor applications. These cabinets provide an assembly solution for three-phase service from 400-1200 amp line load terminations for each phase and neutral. Hardware to mount a bar-style current transformer is included.

Read more Read less

Industry Standards

UL 414 Listed; Type 3R; File No. E240312

UL 50, 50E Listed; Type 3R; File No. E27525

cUL Listed per CSA C22.2 No 94; Type 3R; File No. E27525

NEMA Type 3R

IEC 60529, IP 32

Read more Read less Print This Page
Details

Features

Specifications

Color Code ANSI 61
Finish Galvanized; Powder Coated
Color Gray
Material Mild Steel
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.