CT Cabinet 3-Phase 400-1200 Amp with Lugs Type 3R
Hover to magnify image or click to enlarge
CT Cabinet 3-Phase 400-1200 Amp with Lugs Type 3R
CT Cabinet, 3-Phase 400-1200 Amp with Lugs, Type 3R, are used in indoor or outdoor applications. These cabinets provide an assembly solution for three-phase service from 400-1200 amp line load terminations for each phase and neutral. Hardware to mount a bar-style current transformer is included.
Industry Standards
UL 414 Listed; Type 3R; File No. E240312
UL 50, 50E Listed; Type 3R; File No. E27525
cUL Listed per CSA C22.2 No 94; Type 3R; File No. E27525
NEMA Type 3R
IEC 60529, IP 32
Details
Resources
Features
- Double door with 3-point latch includes padlock feature
- Lift-off hinges for removable doors
- Mechanical lugs provided for three-phase line-load connections plus neutral
- Ground lug
- Catalog number A1200NECT includes panel-mounting provisions for voltage transformer (VT)
- Embossed mounting holes
- No gasketing or knockouts
- Enclosures are finished with paint over plated surfaces
Specifications
| Color Code | ANSI 61 |
| Finish | Galvanized; Powder Coated |
| Color | Gray |
| Material | Mild Steel |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.