Skip to main content
Please Select Your Country/Language Preferences

ClimaGuard_Grouped_co_sq.png Hover to magnify image or click to enlarge

ClimaGuard Air-to-Air Outdoor

nVent Hoffman’s ClimaGuard Outdoor Heat Exchangers offer reliable closed-loop cooling while sealing out harsh environments including temperature extremes, dirt, dust, corrosive elements and wind-driven rain. This robust heat exchanger features a double-crimped and dip-sealed core, allowing efficient thermal transfer while ensuring maximum protection against leaks. With ClimaGuard Outdoor Heat Exchangers providing a tight seal against air and water infiltration, units can be simply surface- or recess-mounted to an enclosure with no loss of enclosure integrity.

Read more Read less

Industry Standards

UL/cUL Listed; Type 12, 4; 4X optional; File No. SA7402

UR/cUR Recognized

UR/cUR Recognized on select models, reference performance data tables.

CE

EAC

Telcordia GR-487 capable

Read more Read less Print This Page
Details

Features

Specifications

Color Light Gray
Material Mild Steel
Finish Powder Coated
Color Code RAL 7035
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.